Catalog No. : RS45508C
Description: 400A RINGLESS MSLC 31X33
UPC: 784567208658
Descriptors
|
Category |
Surface - Metered |
Specifications
|
Heads |
1 |
|
Mounting |
Surface |
|
Amps |
400 A |
|
Metering |
Ringless |
|
Receptacles |
None |
|
Feed |
Underground |
|
Installed Breaker |
(2) CB2201H |
|
Additional Breaker Spaces Per Head |
8 |
|
Wiring Configuration |
Series |
|
AIC |
22,000 |
|
Cabinet Size |
31 x 33 |
|
Circuit Protection |
Yes |
|
Hub Provision |
No |
|
Load Center |
LC88PC |
|
Loop Feed |
No |
|
Phase |
1 |
|
Unit Weight |
99 lb |
|
Volts |
120/240 |
Classifications
|
Stock Class Code |
Stock |
Approvals
|
Certification |
UL |