text.skipToContent text.skipToNavigation

Catalog No. : R481C1P6H034

Description:  200A HEADPOST MTRD LEVER BYPASS

UPC: 784567588149

National Electric Code requires electrical distribution equipment to be rated as “Service Entrance”, wherever electrical power enters a building or other structure. Service entrance products are typically utilized on single-family residences and mobile homes. Midwest Electric offers a broad range of surface mount and pedestal units, factory assembled and wired. Pedestal units come standard with loop feed lugs to reduce installation time and labor expense. Service Entrance equipment is made of heavy, galvanized G-90 steel, preventing corrosion and fading.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Pedestal - Metered

Specifications

Heads

1

Mounting

Galvanized Steel Earth Burial Post

Amps

100.0 A

Metering

Ringless

Receptacles

None

Feed

Underground

Installed Breaker

CB2100

Additional Breaker Spaces Per Head

4

Wiring Configuration

Series

AIC

10,000

Circuit Protection

Yes

Hub Provision

No

Load Center

LCBS
LCTL

Loop Feed

Yes

Phase

1

Unit Weight

83.5 lb

Volts

120/240

Classifications

Stock Class Code

Non Stock

Approvals

Certification

UL