Catalog No. : R281C1P6H
Description: 200A HEADPOST MTRD
UPC: 784567588101
Descriptors
|
Category |
Pedestal - Metered |
Specifications
|
Heads |
1 |
|
Mounting |
Galvanized Steel Earth Burial Post |
|
Amps |
200 A |
|
Metering |
Ringless |
|
Receptacles |
None |
|
Feed |
Underground |
|
Installed Breaker |
CB4200H |
|
Additional Breaker Spaces Per Head |
4 |
|
Wiring Configuration |
Series |
|
AIC |
22,000 |
|
Circuit Protection |
Yes |
|
Hub Provision |
No |
|
Load Center |
LCBS |
|
Loop Feed |
Yes |
|
Phase |
1 |
|
Unit Weight |
68 lb |
|
Volts |
120/240 |
Classifications
|
Stock Class Code |
Stock |
Approvals
|
Certification |
UL |