Catalog No. : R200T
Description: 200A SURFACE MTRD 14X38 TRIPLE TAP
UPC: 784567563887
Descriptors
|
Category |
Surface - Metered |
Specifications
|
Heads |
1 |
|
Mounting |
Surface |
|
Amps |
200 A |
|
Metering |
Ringless |
|
Receptacles |
None |
|
Feed |
Overhead |
|
Installed Breaker |
265A6249G1 |
|
Additional Breaker Spaces Per Head |
0 |
|
Wiring Configuration |
Series |
|
AIC |
10,000 |
|
Cabinet Size |
14 X 38 |
|
Circuit Protection |
Yes |
|
Hub Provision |
Yes |
|
Load Center |
None |
|
Loop Feed |
No |
|
Phase |
1 |
|
Unit Weight |
42 lb |
|
Volts |
120/240 |
Classifications
|
Stock Class Code |
Stock |
Approvals
|
Certification |
UL |