Catalog No. : R101CP6
Description: 100A POST
UPC: 784567574159
Descriptors
|
Category |
Pedestal - Metered |
Specifications
|
Heads |
1 |
|
Mounting |
Galvanized Steel Earth Burial Post |
|
Amps |
100 A |
|
Metering |
Ringless |
|
Receptacles |
None |
|
Feed |
Underground |
|
Installed Breaker |
CB2100 |
|
Additional Breaker Spaces Per Head |
3 |
|
Wiring Configuration |
Series |
|
AIC |
10,000 |
|
Circuit Protection |
Yes |
|
Hub Provision |
No |
|
Load Center |
LC55N1 |
|
Loop Feed |
Yes |
|
Phase |
1 |
|
Unit Weight |
59 lb |
|
Volts |
120/240 |
Classifications
|
Stock Class Code |
Stock |
Approvals
|
Certification |
UL |