Catalog No. : R101CB2
Description: 100A SURFACE MTRD 14X26
UPC: 784567203622
Descriptors
|
Category |
Surface - Metered |
Specifications
|
Heads |
1 |
|
Mounting |
Surface |
|
Amps |
100 A |
|
Metering |
Ringless |
|
Receptacles |
None |
|
Feed |
Overhead/Underground |
|
Installed Breaker |
CB2100 |
|
Additional Breaker Spaces Per Head |
6 |
|
Wiring Configuration |
Series |
|
AIC |
10,000 |
|
Cabinet Size |
14 X 26 |
|
Circuit Protection |
Yes |
|
Hub Provision |
Yes |
|
Load Center |
LC88PC |
|
Loop Feed |
No |
|
Phase |
1 |
|
Unit Weight |
38 lb |
|
Volts |
120/240 |
Classifications
|
Stock Class Code |
Stock |
Approvals
|
Certification |
UL |