Catalog No. : R011C010
Description: 100A SURFACE MTRD 20/20GFCI
UPC: 784567204971
Descriptors
Category |
Temporary Power |
Specifications
Mounting |
Surface |
Heads |
Surface |
Metering |
Ringless |
Receptacles |
20GFCI/20GFCI |
Feed |
Overhead |
AIC |
10,000 |
Amps |
100.0 A |
Cabinet Size |
9 X 30 |
Circuit Protection |
Yes |
Hub Provision |
Yes |
Installed Breaker |
(2) CB120 |
Load Center |
LC33N1 |
Loop Feed |
No |
Phase |
1 |
Unit Weight |
21.0 lb |
Volts |
120/240 |
Classifications
Stock Class Code |
Stock |
Approvals
Certification |
UL/CUL |
Title | Publication No. | Publication Type |
---|---|---|
This brochure highlights the most popular products sold during storm season. |
MET1005 |
Brochures |
Midwest Temp Site Power 100A Metered Ring (2) 20A GFCI Outline Drawing Midwest Temp Site Power 100A Metered Ring (2) 20A GFCI Top 120V 1PH G90 N3R Outline Drawing |
R011C010 |
Drawings-Outline and Dimensional |