text.skipToContent text.skipToNavigation

Catalog No. : MS250C

Description:  200A SURFACE MTRD 17X26 SIDE/SIDE

UPC: 784567620252

National Electric Code requires electrical distribution equipment to be rated as “Service Entrance”, wherever electrical power enters a building or other structure. Service entrance products are typically utilized on single-family residences and mobile homes. Midwest Electric offers a broad range of surface mount and pedestal units, factory assembled and wired. Pedestal units come standard with loop feed lugs to reduce installation time and labor expense. Service Entrance equipment is made of heavy, galvanized G-90 steel, preventing corrosion and fading.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Surface - Metered

Specifications

Heads

1

Mounting

Surface

Amps

200.0 A

Metering

Ring-Type

Receptacles

None

Feed

Overhead/Underground

Installed Breaker

CB2201

Additional Breaker Spaces Per Head

0

Wiring Configuration

Series

AIC

10,000

Cabinet Size

17 X 26

Circuit Protection

Yes

Hub Provision

Yes

Load Center

None

Loop Feed

No

Phase

1

Unit Weight

37.0 lb

Volts

120/240

Classifications

Stock Class Code

Stock

Approvals

Certification

UL