Catalog No. : M354CB6
Description: 100A B/B POST MTRD 50A RECEPTACLE
UPC: 784567200515
Descriptors
|
Category |
Pedestal - Metered |
Specifications
|
Heads |
2 |
|
Mounting |
Earth Burial Post |
|
Amps |
100.0 A |
|
Metering |
Ring-Type |
|
Receptacles |
14-50WR(BR54UWR) |
|
Feed |
Underground |
|
Installed Breaker |
CB250 |
|
Additional Breaker Spaces Per Head |
3 |
|
Wiring Configuration |
Series |
|
AIC |
10,000 |
|
Circuit Protection |
Yes |
|
Hub Provision |
No |
|
Load Center |
LC55N1 |
|
Loop Feed |
Yes |
|
Phase |
1 |
|
Unit Weight |
84.0 lb |
|
Volts |
120/240 |
Classifications
|
Stock Class Code |
Non Stock |
Approvals
|
Certification |
UL/CUL |