text.skipToContent text.skipToNavigation

Catalog No. : M075GP6

Description:  100A POST 50/30/20

UPC: 784567565546

Midwest Electric’s metallic RV units are manufactured using 16-gauge, galvanized zinc-coated steel and NEMA 3R construction, which resists corrosion and fading and provides lasting service in outdoor applications. Units are available in surface mount and earth burial or padmount posts, offering a wide range of receptacle configurations to fit your needs.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Pedestal - Earth Burial

Specifications

Heads

1

Metering

Ring-Type

Receptacles

14-50WR(BR54UWR)
5-20WR2
TT-30WR(BR32UWR)

Light Option (Head 1)

No

TV/Phone (Head 1)

No

AIC

10,000

Amps

100.0 A

Feed

Underground

Hub Provision

No

Installed Breaker

CB250
CB130
GFI120

Load Center

LC55N1

Loop Feed

Yes

Phase

1

Suitable for Service Equipment

No

Unit Weight

59.0 lb

Volts

120/240

Classifications

Stock Class Code

Non Stock

Approvals

Certification

UL/CUL