text.skipToContent text.skipToNavigation

Catalog No. : M041CP4010

Description:  MW 100A POST 30/20GFCI

UPC: 784567208955

Midwest Electric’s metallic RV units are manufactured using 16-gauge, galvanized zinc-coated steel and NEMA 3R construction, which resists corrosion and fading and provides lasting service in outdoor applications. Units are available in surface mount and earth burial or padmount posts, offering a wide range of receptacle configurations to fit your needs.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Pedestal - Padmount

Specifications

Heads

1

Metering

Ring-Type

Receptacles

TT-30WR(R32UWR)
5-20WR2GFCI

Light Option (Head 1)

No

TV/Phone (Head 1)

No

AIC

10,000

Amps

100.0 A

Feed

Underground

Hub Provision

No

Installed Breaker

CB130
CB120

Load Center

LC33N1

Loop Feed

Yes

Phase

1

Suitable for Service Equipment

No

Unit Weight

53.0 lb

Volts

120/240

Classifications

Stock Class Code

Non Stock

Approvals

Certification

UL/CUL