Catalog No. : ZR1038
Description: THREADED ROD 3/8 INCH 10 FOOT
UPC: 75114013451
Rod, R Series Threaded, Length 10 Feet, Rod Size 3/8 Inch - 16, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Threaded rod |
Specifications
Material |
Steel |
Number of Nuts |
0 |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
Length |
10 ft |
Size |
3/8-16 Inch |
ETIM Classification
ETIM
EC000028 Threaded rod
Material |
Steel |