Catalog No. : XQA0404
Description: STR NPB FITTING NPT050 20MM-MET
UPC: 5011949209305
Descriptors
Category |
Liquid tight connectors |
Special Features |
Very High UV Protection and Mechanical Protection |
Application |
For Insertion Into Threaded Entries & Knockouts Using a Locknut to Secure |
Specifications
Material |
Brass with a Co-Polyester Seal and Nylon Insert |
Finish |
Nickel Plated |
Color |
Metallic |
Insulation |
IP66, 67 Rating |
Temperature Rating |
Static: -65 to 150 C, Dynamic: -45 to 150 C |
Classifications
Brand Name |
Kopex-Ex |
Standard |
UL E60625, BSI Kitemark KM-90009, Low Voltage Directive |
Dimensions
Size |
Conduit Size 20mm , 1/2 Inch NPT Thread |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
20 mm |
Nominal size in inch |
1/2 inch |
Degree of protection (IP) conduit dependant |
IP66-IP67 |
Model |
Straight |
Revolving thread |
N |
Construction type |
External thread |
Thread type |
NPT |
Thread connection size |
Other |
One-piece |
Y |
Material housing |
Brass |
Surface protection |
Nickel-plated |
Thread length |
11 mm |
Total length |
33 mm |
Total height |
28.5 mm |
Approved in combination with protective conduit DIN EN 61386-23 |
N |
Approved in combination with protective conduit CSA |
N |
Approved in combination with protective conduit UL |
Y |
Approved in combination with protective conduit FI |
N |