Catalog No. : WBF-1-CP
Description: LOW VOLTAGE BRACKET BAG/2
UPC: 622538056818
Made or assembled in Canada. Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.
One gang low voltage steel wall bracket. Complete with screws. Bag of 2.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
- To install a communication low voltage device such as: Cable TV, phone jack, audio, data.
- Rework application.
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Special Features |
Complete with screws |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Iberville |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
|
Suitable for built-in installation box |
Y |
Documents/Support Tools
|
Instruction Sheet |