text.skipToContent text.skipToNavigation

Catalog No. : WBF-1

Description:  LV MTG BRACKET 1 GANGANG

UPC: 626490100008

Made or assembled in Canada.

Posi-mount low voltage mounting bracket
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For old work or new work

Specifications

Material

Steel

Color

Silver

Knockouts

0

Classifications

Brand Name

Iberville

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here