text.skipToContent text.skipToNavigation

Catalog No. : VB3-CRT

Description:  VAPOR BARRIER THREE GANG

UPC: 622538117472

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Vapour barrier - soft polyethylene for 3 gang 2 inches x 3 inches device boxes up to 3 inches deep.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For 3 gang 2 in. x 3 in. device boxes up to 3 in. deep.

Specifications

Material

Soft polyethylene

Color

Transparent

Knockouts

0

Classifications

Brand Name

Iberville

ETIM EC001790 Sealing insert for built-in installation box

Material

Other