n° de catalogue : TQL1110
Description: CIRCUIT BREAKER 1P 10A
UPC: 783164021431
Descripteurs
|
Catégorie |
Q-Line Miniature Circuit Breakers |
|
Product Line |
Q-Line (Plug-In) |
|
GO Schedule |
R5 |
Spécifications
|
Trip Style |
Non-Interchangeable |
|
Frame Type |
Q-Line |
|
Amperage |
10 A |
|
System Voltage |
120 Vac |
|
Poles |
1 |
|
Trip Function |
LI |
|
Continuous Current Rated |
Standard |
|
120 Vac Interrupting Rating |
5 KAIC |
|
120/240 Vac Interrupting Rating |
5 KAIC |
|
Suitable for Reverse Feed |
Yes |
|
Long Time |
Fixed |
|
Instantaneous |
Fixed |
|
Protective Relays |
No |
|
Current Metering |
No |
|
GSA Compliance |
Yes |