text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Circuit Breakers
Miniature Circuit Breakers
Miniature Circuit Breakers
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Trip Style
Trip Style
–
Non-Interchangeable
Frame Type
Frame Type
–
Q-Line
Amperage
Amperage
–
10 A
15 A
20 A
25 A
30 A
35 A
40 A
45 A
50 A
60 A
70 A
80 A
90 A
100 A
225 A
... +
System Voltage
System Voltage
–
120 Vac
120/240 Vac
240 Vac
Interrupting Rating @ SystemVoltage
Interrupting Rating @ SystemVoltage
–
5kA@120 Vac
5kA@120/240 Vac
5kA@240 Vac
10kA@120 Vac
10kA@120/240 Vac
10kA@240 Vac
22kA@120 Vac
22kA@120/240 Vac
22kA@240 Vac
65kA@120 Vac
65kA@120/240 Vac
65kA@240 Vac
... +
Poles
Poles
–
1
2
3
Trip Function
Trip Function
–
LI
LIG
Switch
Continuous Current Rated
Continuous Current Rated
–
Standard
Suitable for Reverse Feed
Suitable for Reverse Feed
–
Yes
Wire Range (Cu/Al)
Wire Range (Cu/Al)
–
6-1/0 kcmil / 4-1/0 kcmil
8-3 kcmil / 8-3 kcmil
14-8 kcmil / 12-8 kcmil
Product Line
Product Line
–
Q-Line (Lug-Lug)
Q-Line (Plug-In)
TEY / Q-Line (Bolt-On)
Long Time
Long Time
–
Fixed
No
Instantaneous
Instantaneous
–
Fixed
Ground Fault
Ground Fault
–
Yes
Protective Relays
Protective Relays
–
No
Current Metering
Current Metering
–
No
You can compare up to 4 products.