Catalog No. : TQB32Y60
Description: SWITCH 3P 60A
UPC: 783164189209
Descriptors
Category |
Q-Line Miniature Circuit Breakers |
Product Line |
TEY / Q-Line (Bolt-On) |
GO Schedule |
EB |
Specifications
Frame Type |
Q-Line |
Amperage |
60 A |
System Voltage |
120 Vac |
Poles |
3 |
Trip Function |
Switch |
Continuous Current Rated |
Standard |
120 Vac Interrupting Rating |
5 KAIC |
120/240 Vac Interrupting Rating |
5 KAIC |
240 Vac Interrupting Rating |
5 KAIC |
Suitable for Reverse Feed |
Yes |
Long Time |
No |
Protective Relays |
No |
Current Metering |
No |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |