text.skipToContent text.skipToNavigation

Catalog No. : TQB21Y100

Description:  THQB C E

UPC: 783164189179

Q line circuit breakers are one-inch wide per pole, compact, thermal-magnetic devices designed for residential and commercial applications. The QB breakers are bolt-on versions of the Q Line used for bolting to the bus connections of load centers and lighting panels. All Q Line circuit breakers feature Quick-make / Quick-break mechanisms, common trip bars, and easy to spot trip indication to ensure safety and reliability. Q Line breakers are available in 1, 2, and 3 pole versions, can be ordered with auxiliary contact and shunt trip accessories, and can be ordered for use in HID applications. Y100 Amps 100 A
View More View Less

Descriptors

Category

Q-Line Miniature Circuit Breakers

Product Line

TEY / Q-Line (Bolt-On)

GO Schedule

EB

Specifications

Frame Type

Q-Line

Amperage

100 A

System Voltage

120 Vac
120/240 Vac

Poles

2

Trip Function

Switch

Continuous Current Rated

Standard

120 Vac Interrupting Rating

5 KAIC

120/240 Vac Interrupting Rating

5 KAIC

Suitable for Reverse Feed

Yes

Long Time

No

Protective Relays

No

Current Metering

No

GSA Compliance

No

Classifications

UL File #

E11592