text.skipToContent text.skipToNavigation

Catalog No. : THQC2150

Description:  CIRCUIT BREAKER 2P 50A 120/240VAC 10KA

UPC: 783164150964

Q line circuit breakers are one-inch wide per pole, compact, thermal-magnetic devices designed for residential and commercial applications. The QC breakers are lug-lug versions of the Q Line and are available for 35mm DIN rail mounting. All Q Line circuit breakers feature Quick-make / Quick-break mechanisms, common trip bars, and easy to spot trip indication to ensure safety and reliability. Q Line breakers are available in 1, 2, and 3 pole versions and can be ordered with auxiliary contact and shunt trip accessories. 2150 Amps 50 A
View More View Less

Descriptors

Category

Q-Line Miniature Circuit Breakers

GO Schedule

EB

Specifications

Frame Type

Q-Line

Amperage

50 A

Poles

2

Trip Function

LI

GSA Compliance

No