Catalog No. : THQC2130
Description: CIRCUIT BREAKER 2P 30A
UPC: 783164116618
Q line circuit breakers are one-inch wide per pole, compact, thermal-magnetic devices designed for residential and commercial applications. The QC breakers are lug-lug versions of the Q Line and are available for 35mm DIN rail mounting. All Q Line circuit breakers feature Quick-make / Quick-break mechanisms, common trip bars, and easy to spot trip indication to ensure safety and reliability. Q Line breakers are available in 1, 2, and 3 pole versions and can be ordered with auxiliary contact and shunt trip accessories. 2130 Amps 30 A
View More
View Less
Descriptors
|
Category |
Q-Line Miniature Circuit Breakers |
|
GO Schedule |
EB |
Specifications
|
Frame Type |
Q-Line |
|
Amperage |
30 A |
|
Poles |
2 |
|
Trip Function |
LI |
|
GSA Compliance |
No |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.