Catalog No. : THQB2125HID
Description: THQB MCB 25A 10kA 2P 120/240V HID
UPC: 783164160192
Descriptors
|
Category |
Q-Line Miniature Circuit Breakers |
|
Product Line |
TEY / Q-Line (Bolt-On) |
|
GO Schedule |
EB |
Specifications
|
Trip Style |
Non-Interchangeable |
|
Frame Type |
Q-Line |
|
Amperage |
25 A |
|
System Voltage |
120 Vac |
|
Poles |
2 |
|
Trip Function |
LI |
|
Continuous Current Rated |
Standard |
|
120 Vac Interrupting Rating |
10 KAIC |
|
120/240 Vac Interrupting Rating |
10 KAIC |
|
Suitable for Reverse Feed |
Yes |
|
Wire Range (Cu/Al) |
14-8 kcmil / 12-8 kcmil |
|
Long Time |
Fixed |
|
Instantaneous |
Fixed |
|
Protective Relays |
No |
|
Current Metering |
No |
|
Special Markings |
HACR |
|
GSA Compliance |
No |
Classifications
|
UL File # |
E11592 |