text.skipToContent text.skipToNavigation

Catalog No. : SSF-VR2B

Description:  2 INCH X 1/4 THREADED BRIDLE RING

UPC: 785991022117

Ring, Threaded Bridle, Eye Diameter 2 Inches, Thread Size 1/4 - 20, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Brindle rings can be combined with other Steel City Spring Steel fastener products such as BBC Beam Clamps, BH Series Flange Clips and TC Series Acoustical Tees.
  • Bright zinc electro-plated finish.

Descriptors

Category

Eye screw

Special Features

Brindle rings can be combined with other Steel City Spring Steel fastener products such as BBC Beam Clamps, BH Series Flange Clips and TC Series Acoustical Tees.

Specifications

Material

Steel

Thread Type

Unified National Coarse (UNC)

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Thread Size

1/4 - 20

Documents/Support Tools

Sales Drawing

Click here