Catalog No. : SSF-VL13-AB
Description: LOOP TIE WITH ANGLE BRACKET
UPC: 785991017199
Loop Tie, Size 13 Inches, with Angle Bracket Attachment
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Attachment of all types of MC/AC cable and high performance cable such as Fiber Optic and Cat 5 cables.
- Pre-assembled part combinations allow quick installation to vertical or horizontal flanges, purlin, drop wire, threaded rod and acoustical tee bar.
- The hook and loop type strap makes mounting and adjustments quick and easy.
- Perfect product for applications where easy access to the cable bundle after installation is required.
Descriptors
|
Category |
Hanger for trapezoidal ceiling |
|
Special Features |
Attachment of all types of MC/AC cable and high performance cable such as Fiber Optic and Cat 5 cables |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
13 Inches |
ETIM Classification
ETIM
EC000464 Fixing clamp
|
Type of fastening |
Edge clip |
|
Connection type construction part |
Other |
|
Hinging |
N |
|
Material |
Steel |