text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSF-VJ1 5/16C

Catalog No. : SSF-VJ15/16C

Description:  CBL SPRT HK W/ CLIPS DIA 1-5/16 STL

UPC: 785991204964

Hook, Wide-Base Cable Support, Diameter 1-5/16 Inch, Steel, with Clips
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Extra wide base provides cable support on a flat surface, eliminating kinking, bending and crimping.
  • Accommodates category 5, fiber optic cable and inner duct.
  • Available in 1 5/8 Inch and 2 Inch diameter size cable support hook.
  • Complies with UL, CSA, NEC and EIA/TIA requirements for structured cabling systems.

Descriptors

Category

J hooks

Special Features

Extra wide base provides cable support on a flat surface, eliminating kinking, bending and crimping

Specifications

Working Load Limit

100 pounds

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Standard

UL E160899

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here