Alternate Catalog No. : SSF-VJ1 5/16-A1/4
Catalog No. : SSF-VJ15/16-A1/4
Description: CABLE SUPPORT HOOK TO Z PURLIN
UPC: 785991215380
Hook, Cable Support, Diameter 1-5/16 Inch, Steel, Clips to 1/6 Inch to 1/4 Inch Z Purlin
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
J hooks |
Special Features |
VJ Series cable support clips can be snappedtogether with VB-10 hanger bracket withouthardware or tools |
Specifications
Color |
Silver |
Material |
Steel |
Style |
Cable Support |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Documents/Support Tools
Sales Drawing |