text.skipToContent text.skipToNavigation

Catalog No. : SSF-TL24

Description:  SUSP. BARS FOR LIGHTOLIER CALC

UPC: 785991205282

Suspension bar for Lightolier , Calculite Series Fixtures.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Reduces installation time, installs easily with a screwdriver.
  • Hanger comes complete with bar riveted to acoustical tee clip, additional acoustical tee clip and 1/4 Inch-20 screw.
  • Position of fixture adjustable with span.
  • Solid bar for sturdier installation.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Reduces installation time, installs easily with a screwdriver

Specifications

Material

Steel

Finish

Electro-Galvanized

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Documents/Support Tools

Sales Drawing

Click here