text.skipToContent text.skipToNavigation

Catalog No. : SSF-THC

Description:  T BAR CLIP

UPC: 785991204957

Snap On Fixture/Box Hanger Mounting Clip
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Clip is furnished with 1/2 Inch-20 x 3/8 Inch screw.

Descriptors

Category

Electrical hangers

Special Features

Clip is furnished with 1/2 in.-20 x 3.8 in. screw.

Application

For use with fixtures

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here