text.skipToContent text.skipToNavigation

Catalog No. : SSF-TH24

Description:  T-GRID BOX HANGER, 24 INCH SPAN

UPC: 785991204872

Hanger, T-Grid Box, Span 24 Inches, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Hanger comes complete with THC box mounting clip and 1/4 Inch-20 screw.
  • Includes dual height feature which allows 1 1/2 Inch deep electrical box to be mounted flush with tile or offset 3/4 Inch for plaster ring.

Descriptors

Category

Electrical hangers

Special Features

Hanger comes complete with THC box mounting clip and 1/4 in.-20 screw.

Application

Drop wire holes in the tee clips and the clip allows support from main structure.

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here