text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSF-TCV-C1/2 3/4

Catalog No. : SSF-TCV-C1/23/4

Description:  ACOUSTICAL CLIP W/SIDE MOUNTED CODU

UPC: 785991204421

Clip, Accoustical, Conduit Size 1/2 Inch to 3/4 Inch, Steel, with Side Mounted Conduit Clip
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Provides support for conduit and outlet boxes above acoustical tee bar.
  • TCH and TCV series provide horizontal and vertical support.
  • Available with 1/4 Inch-20 thread impression or plain hole.
  • No installation tools required.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Provides support for conduit and outlet boxes above acoustical tee bar

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1/2 Inch to 3/4 Inch

Documents/Support Tools

Sales Drawing

Click here