Catalog No. : SSF-TCH-S1/2
Description: ACOUSTICAL CLIP W/TOP MOUNTED PUSHI
UPC: 785991201970
Clip, Accoustical, Conduit Size 1/2 Inch, Steel, with Top Mounted Conduit Clip
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Provides support for conduit and outlet boxes above acoustical tee bar.
- TCH and TCV series provide horizontal and vertical support.
- Available with 1/4 Inch-20 thread impression or plain hole.
- No installation tools required.
Descriptors
Category |
Hanger for trapezoidal ceiling |
Special Features |
Provides support for conduit and outlet boxes above acoustical tee bar |
Specifications
Material |
Steel |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
Size |
1/2 Inch |
ETIM Classification
ETIM
EC000464 Fixing clamp
Type of fastening |
Edge clip |
Connection type construction part |
Other |
Hinging |
N |
Material |
Steel |
Documents/Support Tools
Sales Drawing |