Catalog No. : SSF-TA7-S1/2
Description: ADJ BOX AND COND SPRT BRKT 1/2IN
UPC: 785991205268
Adjustable Box and Conduit Support Bracket for T-Grid, with 1/2 Inch Snap-In Conduit Clip
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Supports boxes and conduit above acoustical tee with height adjustments from 4 1/4 Inch through 7 1/4 Inch
- Attaches to conduit clips with thread impressions at required height.
- Assemblies available for pre-set conduit locations.
- Furnished with the TA7 bracket, conduit clip with thread impressions and 1/4 Inch-20 cap screw.
Descriptors
Category |
Electrical fixture brackets |
Special Features |
Supports boxes and conduit above acoustical tee with height adjustments from 4 1/4 in. through 7 1/4 in |
Specifications
Material |
Steel |
Number Of Holes |
5 |
Bracket Type |
Adjustable Box and Conduit Support |
Span |
4-1/4 to 7-1/4 in |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
Length |
4-1/4 to 7-1/4 in |
Width |
3/4 in |
Documents/Support Tools
Sales Drawing |