text.skipToContent text.skipToNavigation

Catalog No. : SSF-T9T8-7/16

Description:  ACCUSTICAL TILE TWIST ON CLIPF

UPC: 5414363396864

Clip, Acoustical Tee Twist-On, Stud Size #8-32 x 7/16 Inch, Tee Size 9/16 Inch, Steel, For Fixture Support
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Will not damage acoustical tee

Specifications

Material

Steel

Finish

Electro-Galvanized

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant