text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSF-SS1/2 3/4

Catalog No. : SSF-SS1/23/4

Description:  OFFSET CONDUIT TO STUD CLIP

UPC: 785991013993

Support, Screw-On Conduit, EMT Conduit Size 1/2 Inch and 3/4 Inch and MC/AC Cable to Metal or Wood Stud for 1-1/2 Inch Deep Box, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Supports 1/2 Inch and 3/4 Inch EMT conduit and MC/AC cable.
  • Preset bend provides alignment with knockouts for 1 1/2 Inch deep boxes.

Descriptors

Category

Electrical hangers

Special Features

Supports 1/2 in. and 3/4 in. EMT conduit and MC/AC cable.

Application

Works with wood or metal stud.

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here