text.skipToContent text.skipToNavigation

Catalog No. : SSF-SP1

Description:  COND AND ARMRD CBLE SUPT & ANTI-RAT

UPC: 785991204834

Support, Through-Stud Conduit, Conduit Stiz 1 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Allows EMT conduit and MC/AC cable to be easily pulled through metal stud.

Descriptors

Category

Electrical hangers

Special Features

Allows EMT conduit and MC/AC cable to be easily pulled through metal stud.

Application

For use with conduit

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here