text.skipToContent text.skipToNavigation

Catalog No. : SSF-SAB-S3/4

Description:  THRU STUD CABLE/CONDUIT SUPPORT W/P

UPC: 785991201956

Clip, Finger Close Conduit, Conduit Size 3/4 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • A quick means of support for horizontal runs of conduits or MC/AC through metal stud.
  • Installs easily with a screw gun.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

A quick means of support for horizontal runs of conduits or MC/AC through metal stud

Specifications

Number Of Holes

1

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

ETIM EC000464 Fixing clamp

Type of fastening

Clamping

Connection type construction part

Pipe/cable

Hinging

N

Material

Steel

Documents/Support Tools

Sales Drawing

Click here