text.skipToContent text.skipToNavigation

Catalog No. : SSF-MH1/4-3/8

Description:  1/4inch X 3/8inch SCREW

UPC: 785991215922

Screw, Combo Head, Size 1/4 - 20 x 3/8 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Machine screws

Specifications

Head Type

Combo Cap

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Length

3/8 in

Thread Size

1/4 - 20

Head Height

0.170 in

Documents/Support Tools

Sales Drawing

Click here