text.skipToContent text.skipToNavigation

Catalog No. : SSF-HB8-OB

Description:  No8 WIRE, ROD WIRE HANGR W OFFSET

UPC: 785991204162

Hanger, Rod and Wire, Wire Size #8, Steel, with Offset Bracket
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Offset bracket suspends from plain rod, threaded rod or wire drops from laminated wood or concreate beams, joists, ceilings and walls.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Offset bracket suspends from plain rod, threaded rod or wire drops from laminated wood or concreate beams, joists, ceilings and walls

Specifications

Number Of Holes

3

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Standard

UL E160899

Dimensions

Size

#8

Documents/Support Tools

Sales Drawing

Click here