text.skipToContent text.skipToNavigation

Catalog No. : SSF-HB8-F1/2

Description:  ROD/WIRE TO BEAM HGR THICK 5/16-1/2

UPC: 785991204131

Hanger, Rod/Wire to Beam, Flange Thicness 5/16 Inch to 1/2 Inch, Wire Size #8, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Used to suspend #8 wire, 1/4 Inch, 3/8 Inch plain rod or 1/4 Inch or 3/8 Inch threaded rod from beam flanges 1/8 Inch to 3/4 Inch thick.
  • Installs easily with a hammer.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Used to suspend #8 wire, 1/4 in., 3/8 in. plain rod or 1/4 in. or 3/8 in. threaded rod from beam flanges 1/8 in. to 3/4 in. thick

Specifications

Material

Steel

Load

200 pounds

Insulation

Bare

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

#8

ETIM EC000464 Fixing clamp

Type of fastening

Other

Flange thickness

7.9375-12.7 mm

Hinging

N

Hinge adjustable

N

Material

Steel

Documents/Support Tools

Sales Drawing

Click here