text.skipToContent text.skipToNavigation

Catalog No. : SSF-HA1/4-F1/4T

Description:  HAMMER-ON ROD HGR FLG1/8-1/4 ROD1/4

UPC: 785991202106

Hanger, Hammer-On Rod, Flange Thickeness 1/8 Inch to 1/4 Inch, Threaded Rod Size 1/4 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Used to suspend #8 wire, 1/4 Inch, 3/8 Inch plain rod or 1/4 Inch or 3/8 Inch threaded rod from beam flanges 1/8 Inch to 3/4 Inch thick.
  • Installs easily with a hammer.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Used to suspend #8 wire, 1/4 in., 3/8 in. plain rod or 1/4 in. or 3/8 in. threaded rod from beam flanges 1/8 in. to 3/4 in. thick

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000464 Fixing clamp

Type of fastening

Other

Thread size (metric)

6.35

Flange thickness

3.175-6.35 mm

Hinging

N

Hinge adjustable

N

Material

Steel

Documents/Support Tools

Sales Drawing

Click here