text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSF-CUC-C1/2 3/4

Catalog No. : SSF-CUC-C1/23/4

Description:  UTILITY CLIP TO CONDUIT CLIP

UPC: 785991201895

Clip, Multi-Function Utility, Conduit Size 1/2 Inch or 3/4 Inch, Flange Thickness 1/8 Inch to 3/8 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • From drop wire or flange attaches to #12 wire through 3/8 Inch rod.
  • Attaches to 1/4 Inch and 3/8 Inch threaded rod and fits 1/8 Inch to 3/8 Inch flanges.
  • Supports #10-24 and 1/4 Inch-20 threaded bridle rings.
  • Assemblies to support 1/2 Inch, 3/4 Inch and 1 Inch EMT and rigid conduit.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

From drop wire or flange attaches to #12 wire through 3/8 in. rod

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1/2 Inch to 3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here