Catalog No. : SSF-CUC
Description: MULTIFUNCTION CLIP FOR DROP WIRE FL
UPC: 785991202083
Clip, Multi-Function Utility, Flange Thickness 1/8 Inch to 3/8 Inch, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- From drop wire or flange attaches to #12 wire through 3/8 Inch rod.
- Attaches to 1/4 Inch and 3/8 Inch threaded rod and fits 1/8 Inch to 3/8 Inch flanges.
Descriptors
Category |
Electrical hangers |
Special Features |
From drop wire or flange attaches to #12 wire through 3/8 in. rod. |
Application |
Assemblies to support 1/2 in., 3/4 in. and 1 in. EMT and rigid conduit. |
Specifications
Material |
Steel |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Documents/Support Tools
Sales Drawing |