text.skipToContent text.skipToNavigation

Catalog No. : SSF-CS3/4-S3/4

Description:  BK-BK COND SNAP-IN CLIP 3/4-3/4IN

UPC: 785991202076

Clip, Back to Back Snap-In, Conduit Size 3/4 Inch to 3/4 Inch EMT or Rigid, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Back-to-back conduit clips for individual use or use as lightweight trapeze.
  • Available for 3/8 Inch through 2 Inch sizes for EMT, rigid, flexible conduit and MC/AC cable.
  • No screw or bolts.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Back-to-back conduit clips for individual use or use as lightweight trapeze

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here