text.skipToContent text.skipToNavigation

Catalog No. : SSF-CS3/4

Description:  CONDUIT FINGER CLOSE CLAMP FOR 1

UPC: 5414363161721

Clip, Conduit, Conduit Size 3/4 Inch, Mounting Hole 9/32 Inch Plain, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Available for 1/2 Inch through 1 Inch EMT and rigid conduit.
  • Available with either a plain hole for 1/4 Inch bolt or a 1/4 Inch-20 thread impression.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Available for 1/2 in. through 1 in. EMT and rigid conduit

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here