text.skipToContent text.skipToNavigation

Catalog No. : SSF-CS1/2-S3/4

Description:  BK-BK SNAP-IN CLIP SZ 1/2-3/4IN STL

UPC: 785991203448

Clip, Back to Back Snap-In, Conduit Size 1/2 Inch to 3/4 Inch EMT or Rigid, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Back-to-back conduit clips for individual use or use as lightweight trapeze.
  • Available for 3/8 Inch through 2 Inch sizes for EMT, rigid, flexible conduit and MC/AC cable.
  • No screw or bolts.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Back-to-back conduit clips for individual use or use as lightweight trapeze

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1/2 Inch to 3/4 Inch

ETIM EC000464 Fixing clamp

Type of fastening

Clamping

Connection type construction part

Pipe/cable

Hinging

N

Material

Steel

Documents/Support Tools

Sales Drawing

Click here