text.skipToContent text.skipToNavigation

Catalog No. : SSF-CS1/2-F1/4

Description:  FLG SIDE MNT COND CLP 1/2IN 1/8-1/4

UPC: 785991201840

Clip, Flange Side-Mount Snap-In, Conduit Size 1/2 Inch, Flange Thickness 1/8 Inch to 1/4 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Available with Spring Steel Conduit clip bottom mounted or side mounted.
  • Available for 1/2 Inch through 1 Inch EMT and rigid conduit.
  • Fits beam flanges 1/8 Inch through 3/4 Inch thick.
  • Will pivot through 360 degrees

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Available with Spring Steel Conduit clip bottom mounted or side mounted

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000464 Fixing clamp

Type of fastening

Edge clip

Flange thickness

3.175-6.35 mm

Hinging

N

Hinge adjustable

N

Material

Steel

Documents/Support Tools

Sales Drawing

Click here