Catalog No. : SSF-CR4
Description: MC/AC CABLE TO STUD CLIP - 4 CABLES
UPC: 785991014686
MC/AC cable - Flexible conduit clips, Supports up to 4 runs of MC/AC cable.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable clips |
|
Special Features |
Mounting clips for quick attachmentto metal studs |
Specifications
|
Cable Type |
MC / AC Cable |
|
Material |
Steel |
|
Finish |
Zinc Phosphate |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Documents/Support Tools
|
Sales Drawing |