Catalog No. : SSF-CR1
Description: MC/AC CABLE TO STUD CLIP
UPC: 785991014600
MC/AC cable - Flexible conduit clips, Supports 2 runs of MC/AC cable.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable clips |
Special Features |
Mounting clips for quick attachmentto metal studs |
Specifications
Cable Type |
MC / AC Cable |
Material |
Steel |
Finish |
Zinc Phosphate |
Color |
Silver |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Documents/Support Tools
Sales Drawing |