Catalog No. : SSF-CK535
Description: FLEX COND HANGER FRM DROP WIRE, No8
UPC: 785991204759
Flexible Conduit Hanger from Drop Wire, Wire Size #8-#12, Outer Diameter 0.433 Inch - 0.535 Inch, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical hangers |
|
Application |
For use with EMT and Rigid conduit |
Specifications
|
Material |
Steel |
|
Finish |
Black Zinc Phosphate |
|
Color |
Black |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Documents/Support Tools
|
Sales Drawing |